X1206: AC 400 V connection (IN)
The following table provides information about this connection:
Function |
---|
AC 400 V connection (IN) |
Connection type |
---|
MQ15-X-Power, male, plug connector without union nut, MURR Elektronik, (current load max. 16 A) |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase L1 (IN) |
2 | L2 | Line connection, phase L2 (IN) |
3 | L3 | Line connection, phase L3 (IN) |
PE | PE | Protective earth connection |
A | Res. | Reserved |
B | Res. | Reserved |
The plug connector cannot be aligned. You should therefore check whether angled mating connectors can be used.
INFORMATION
