Notes
Pay attention to the following information when installing the drive unit:
- Perform the steps described in chapter Installation notes before installing the drive unit:
- Only install the drive unit on a level, low-vibration, and torsionally rigid support structure.
- Observe the mounting position specified on the motor nameplate.
- Thoroughly remove any anti-corrosion agent from the shaft end. Use a commercially available solvent. Do not allow the solvent to penetrate the bearings and sealing rings as this could damage the material.
- Align the motor carefully to avoid placing any unacceptable strain on the motor shafts. Observe the permitted overhung and axial loads specified in the respective gearmotor catalog.
- Do not jolt or hammer the shaft end.
- Ensure sufficient clearance around the unit to allow for adequate cooling air supply. Warm outlet air from other units must not affect the cooling.
- Balance components that were subsequently mounted to the shaft with a half key (output shafts are balanced with a half key).
- Use suitable cable glands for the supply leads (use reducing adapters if necessary).
- Ensure that the cable bushing is properly sealed.
- Thoroughly clean the sealing surfaces of the cover before reassembly.
- If the corrosion protection coating is damaged, restore the coating.
- Check whether the degree of protection specified in the operating instructions and on the nameplate is permitted in the ambient conditions on site.
- Observe the information of Directive VDI 2230-1 on determining the tightening torques for mounting the drive unit to the application.