Startup procedure
Start up the devices using the MOVISUITE® Engineering software from SEW-EURODRIVE.

The startup procedure is divided into segments. The following steps show an example of the procedure when starting up a device.
Drive train segment
Drive train |
| Configuring drive trains. |
Interfaces segment
Standard interfaces |
| Basic settings of the standard interfaces
|
Options |
| Basic settings of the options
|
Functions segment
I/O configuration |
|
|
MOVIKIT® configuration |
|
|
PO configuration |
|
|
PI configuration |
|
|
Drive functions |
|
|
Advanced |
|
|
Event-driven functions |
|
|
Monitoring functions |
|
|
User units |
| Converting system units into user units. |
Information on the drive unit
Device data is available via the project node.
Device data |
|
|
Fault responses Overview |
|
|
Setup |
|
|
Additional information