Right-angle gear unit

The following table shows an overview of the most important technical data of the MOVIMOT® advanced drive units with right-angle gear units:

Drive unit

K..DR../D..

S..DR../D..

W..DR../D..

Technical data

Output speed

na

min-1

0.71 – 1031

0.49 – 731

1.9 – 906

Continuous output torque

Ma

Nm

Up to 65500

Up to 5280

Up to 460

Permitted overhung load on the output side with Ma

FRa

Once

Up to zu190000

Up to 37100

Up to 6940

Gear ratio range

i

2.81 – 197.37

3.97 – 288.0

3.20 – 141.23

Service factor

fB

0.8 – 4.0

0.8 – 4.0

0.8 – 4.0

Mechanical data

Hollow shaft

X

X

X

Flange mounting

X

X

X

Foot mounting

X

X

X

B5 flange

X

X

X

B14 flange

X

X