Plug connector positions of the MOVIMOT® advanced DAC drive unit size 1
The following figure shows possible plug connector positions:


Plug connectors | Not together at a position with the plug connector: | |||
---|---|---|---|---|
Designation | Coding ring/color | Function | Position | |
X1203_1 | Black | AC 400 V connectionPlug connector X1203_1 can also be ordered separately (i.e. without plug connector X1203_2). | X, 2 or 3 |
|
X1203_2 | Black | X, 2 or 3 |
| |
X1206 | - | AC 400 V connection (IN)Plug connector X1206 can also be ordered separately (i.e. without plug connector X2242). | X, 2 or 3 |
|
X2242 | - | X, 2 or 3 |
| |
X1207 | Black | X, 2 or 3 |
| |
X1217 | - | PA hybrid connection (IN)Plug connector X1217 can also be ordered separately (i.e. without plug connector X2328). AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X2328 | - |
AC 400 V and DC 24 V backup voltage | X, 2 or 3 |
|
X5504 | Yellow | STOPlug connectors X5504 and X5505 can only be ordered together. (3-wire connection) | X, 2 or 3 |
|
X5505 | Yellow |
(3-wire connection) | X, 2 or 3 |
|
X5136 | - | X, 2 or 3 |
| |
X5135 | - | X, 2 or 3 |
| |
X1523 | Light gray | X, 2 or 3 |
| |
X1524 | Black | DC 24 V backup voltage (AUX‑PWR) | X, 2 or 3 |
|
X4142 | Red | X, 2 or 3 |
| |
- | - | [1] Optional pressure compensation | X or 2 |
|
- | - | [2] Optional connection for equipotential bonding | X or 2 |
|