Input (connection type: ☆)

MOVIMOT® advanced

DRN..

71M4/D..

80MK4/D..

80M4/D..

90S4/D..

90L4/D..

100LS4/D..

Size of electronics cover

Size 1
without cooling fins

Size 1
with cooling fins

Electronics cover (inverter)

..0020..

..0020..

..0025..

..0032..

..0040..

..0055..

Nominal line voltage AC
(to EN 50160)

Vline

3 × AC 380 – 500 V

Nominal line current AC

Iline

1.3 A

1.6 A

1.9 A

2.4 A

3.5 A

5.0 A

Line frequency

fline

50 – 60 Hz ±5%

MOVIMOT® advanced

DRN..

100L4/D..

112M4/D..

132S4/D..

132M4/D..

Size of electronics cover

Size 2
without fan

Size 2
with fan

Electronics cover (inverter)

..0070..

..0095..

..0125..

..0160..

Nominal line voltage AC
(to EN 50160)

Vline

3 × AC 380 – 500 V

Nominal line current AC

Iline

6.7 A

7.3 A

10.8 A

13.8 A

Line frequency

fline

50 – 60 Hz ±5%