General information
Safety notes for MOVIMOT® advanced
Product description
Technical data
Project planning for the drive unit
Project planning for functional safety
Device structure
Mechanical installation
Electrical installation
Startup
Operation
Service
Inspection and maintenance
Address list
General information
loading...
Safety notes for MOVIMOT® advanced
loading...
Product description
loading...
Technical data
loading...
Project planning for the drive unit
loading...
Project planning for functional safety
loading...
Device structure
loading...
Mechanical installation
loading...
Electrical installation
Installation planning taking EMC aspects into account
Equipotential bonding at the connection box
Installation instructions
Installation topologies
Terminal assignment of MOVIMOT® advanced DAC
Connection variants functional safety
MOVIMOT® advanced DAC connection diagram
Cable routing and cable shielding
EMC cable glands
Plug connectors
Optional plug connector assignment
Plug connector assignment at the electronics cover
PC connection
Installation planning taking EMC aspects into account
loading...
Installation instructions
loading...
Installation topologies
loading...
Terminal assignment of MOVIMOT® advanced DAC
loading...
Connection variants functional safety
loading...
Cable routing and cable shielding
loading...
EMC cable glands
loading...
Plug connectors
loading...
Optional plug connector assignment
X1203_1 and X1203_2: AC 400 V connection
X1206: AC 400 V connection (IN)
X2242: AC 400 V connection (OUT)
X1207: AC 400 V connection (IN)
X1217: PA connection for AC 400 V and 24 V backup voltage (IN)
X2328: PA connection for AC 400 V and 24 V backup voltage (OUT)
X5504: STO (3 cores)
X5505: STO (3 cores)
X5136: Digital inputs, relay output
X5135: Digital inputs
X1523: DC 24 V backup voltage, input
X1524: DC 24 V backup voltage, input (AUX-PWR)
X4142: Engineering interface
X1203_1 and X1203_2: AC 400 V connection
Connection cables
Connection of cables with open end
Connection cables
Cable cross section 1.5 mm2
Cable cross section 2.5 mm2
Cable cross section 4.0 mm2
X5504: STO (3 cores)
loading...
X5505: STO (3 cores)
loading...
X5136: Digital inputs, relay output
loading...
X1523: DC 24 V backup voltage, input
loading...
X4142: Engineering interface
loading...
Plug connector assignment at the electronics cover
loading...
PC connection
loading...
Startup
loading...
Operation
loading...
Service
loading...
Inspection and maintenance
loading...
Connection cables
Additional information
Cable cross section 1.5 mm2
Cable cross section 2.5 mm2
Cable cross section 4.0 mm2
❮
❯
MOVIMOT® advanced
Language
Deutsch
汉语
English
Brasileiro
Español
SEW-EURODRIVE
Home
Electrical installation
Optional plug connector assignment
X1203_1 and X1203_2: AC 400 V connection
Connection cables