Technical data
Line choke | ND0070-503 | ND0160-503 | ND0300-503 | ND0420-503 |
---|---|---|---|---|
Part number | 17984173 | 17984181 | 17983800 | 17983819 |
Nominal line voltage VL | 3 × AC 230 V – 500 V 50/60 Hz | |||
Nominal current IN | 7 A | 16 A | 30 A | 42 A |
Nominal inductance | 0.36 mH | 0.2 mH | 0.1 mH | 0.045 mH |
Nominal power loss | 4 W | 9 W | 11 W | 13 W |
Ambient temperature ϑamb | -10 °C – 45 °C (reduction: 3 % IN up to maximum 60 °C) | |||
Connection contacts | 0.2 – 4 mm2 | 0.2 – 10 mm2 | 2.5 – 16 mm2 | |
Tightening torque | 0.5 – 1 Nm | 1.2 – 2 Nm | 2.5 Nm | |
PE connection contact | M4 | M5 | ||
PE tightening torque | 1.5 Nm | 3 Nm | ||
Degree of protection | IPXXB in accordance with EN 60529 | |||
Mass | 0.5 kg | 1.3 kg | 1.95 kg | 1.82 kg |