PE connection to devices with hoop guard
The optional hoop guard is used to protect the connectors on the electronics cover. Do not remove the guard bracket.
- Connect the PE cable to the guard bracket according to the following figure.
- Install the PE cable on the hoop guard as follows (tightening torque of the screw: 2.0 – 2.4 Nm).

Recommendation: Mounting with forked cable lugUse the specified material for the assembly that is included in the accessory bag. Permitted for all cross sections | Mounting with solid connecting wireUse the specified material for the assembly that is included in the accessory bag. Permitted for cross section |
|---|---|
|
|
[1] | Install the PE connection cable between the washer and the guard plate. |
[2] | Forked cable lug suitable for M5 PE screws |