Nameplate 2 (DRN.. motor)

The following image shows an example of a nameplate of the DRN.. motor

[1]

Rated speed of the motor

[2]

Identification/approvals of the motor

[3]

Number of phases and rating/performance standards

[4]

Nominal voltage and connection type of the motor

[5]

IE class and efficiency of the motor at the rating point

[6]

Degree of protection of the drive unit

[7]

Rated current in the connection type of the motor

[8]

Only for motors with brake:

  • Brake supply voltage
  • Deceleration torque of the brake

[9]

For motors without a gear unit:

  • Flange
  • Shaft end
  • Mounting position

For motors with gear units:

  • Gear unit ratio
  • Output torque of the gear unit
  • Mounting position
  • Oil type and oil fill volume

[10]

Ambient temperature range of the drive unit

[11]

Weight of drive unit

[12]

Speed range of the motor

[13]

Motor thermal class

[14]

Rated power of the motor

[15]

Rated frequency of the motor

[16]

Serial number of the drive unit

[17]

Type designation of the drive unit