Highlights of the decentralized product portfolio
End-to-end solution | MOVI‑C® allows users to switch between control cabinet installation and decentralized installation. The consistency of the functions and features is not dependent on the product family or type of installation. |
Modularity | Identical drive electronics for all product families, whether integrated in the product or installed close to the motor, is the ideal supplement to the control cabinet inverters of the MOVI-C® modular automation system. |
Flexibility | The decentralized product range provides flexible support for connections to various higher-level systems. |
Single-axis |
|
Motion slave |
|
Motion/automation control
|
|
Simple | On the supply side, installation is made easier using terminals or plug connectors along with digital motor integration when installed close to the motor (single-cable technology). |
Maximum | Scalable energy efficiency can be achieved by combining the electronics with motors in efficiency classes IE1 or from IE3 to IE5. For example MOVIGEAR® performance: highest energy efficiency class IE5 to IEC TS 60034-30-2 and system efficiency IES2 of the Power Drive System to IEC 61800-9-2. |
Decentralized electronics | 2.0 A, 2.5 A, 3.2 A, 4.0 A, 5.5 A, 7.0 A, 9.5 A, 12.5 A, 16.0 A |