X1121: PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN)
The following table provides information about this connection:
Function |
|---|
PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (IN) |
Connection type |
|---|
M23, male, male thread, company: TE Connectivity – Intercontec products, SEW-EURODRIVE insert, Series 723, SpeedTec equipment, coding ring: gray/green, protected against contact |
Pin assignment |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
U | L1 | Line connection, phase L1 (IN) |
V | L2 | Line connection, phase L2 (IN) |
W | L3 | Line connection, phase L3 (IN) |
PE | PE | Protective earth connection |
A | +24 V | DC 24 V input for backup mode (IN) |
B | 0V24 | 0 V 24 reference potential for backup mode (IN) |
1 | TX+ | Ethernet TX+ (IN) |
2 | TX- | Ethernet TX- (IN) |
3 | RX+ | Ethernet RX+ (IN) |
4 | RX- | Ethernet RX- (IN) |
Additional information




