Leakage currents

Earth-leakage currents ≥ 3.5 mA can occur during normal operation. In order to fulfill EN 61800-5-1, observe the following notes:

  • The protective earth (PE) connection must meet the requirements for systems with high earth-leakage currents.
  • This usually means
    • installing a PE connection cable with a minimum cross section of 10 mm2 (copper conductor)
    • or installing a second PE connection cable in parallel with the original PE connection.
    • The second PE connection is not required according to DIN EN 61800-5-1, if the line connection is equipped with a plug connector for industrial applications (according to IEC 60309) and if the supply system cable has a diameter of  2.5 mm2.

INFORMATION

The round M23 plug connectors of the 723 series by TE Connectivity - Intercontec products meet the requirements according to IEC 60309 "Plug connectors for industrial applications".