"F-RUN" LED
The following table describes the display functions of the "F-RUN" LED:
LED | Meaning |
|---|---|
Off |
|
Flashing sequence | Device identification for safety key ID query. |
Green Steady light | Device in operating state and parameter set approved. |
Green Flashing slowly | Acceptance of the module has not yet taken place. |
Green Flashing rapidly |
|
Yellow Flashing slowly | Device in operating state with one or more of the following constraints:
|
Yellow Steady light | STO drive safety function is active. |
Red Flashing slowly | Device identification for parameterization |
Red Flashing rapidly | Firmware update, do not switch the device off. |
Red Steady light | Critical fault, cannot be acknowledged. |