BW150-006.-T, BW100-009-T

Type | BW150-006-T | BW100-009-T |
|---|---|---|
Part number | 17969565 | 17969573 |
Function | Dissipating the regenerative energy | |
Degree of protection | IP66 | IP66 |
Resistance | 150 Ω | 100 Ω |
Power rating in S1, 100% cdf | 600 W | 900 W |
Dimensions W × H × D | 285 × 75 × 174 mm | 435 × 75 × 174 mm |
Prescribed connection cable | Shielded cables with a temperature resistance of Tamb ≥ 90 °C (194 °F) | |
Maximum permitted cable length | 15 m | 15 m |
