Mini-I/O plug connector

The following tables contains the part numbers and purchase order numbers of the mini-I/O plug connectors for customer assembly of mini I/O connection cables.

Connector type

Cable
Outer diameter
Core cross section

Cable
Category

Purchase order number
TE Connectivity
Intercontec products (quantity)

Part number
SEW-EURODRIVE
(quantity)

Industrial mini I/O plug connector (male)
Type 1
for field installation

4.7 to 5.7 mm Suitable for use with PAC/PSC hybrid cables (cable type: HELUKABEL Li9Y11-HF, HELUKABEL Li9YYö)
4 × AWG22

CAT5e

1-2350278-1 (60 pieces)

25697064 Suitable for use with PAC/PSC hybrid cables (cable type: HELUKABEL Li9Y11-HF, HELUKABEL Li9YYö)
(1 piece)

5.8 to 8.2 mm
4 × AWG22

CAT5e

1-2350323-1 (60 pieces)

25708775
(1 piece)

4.7 to 5.7 mm
4 × AWG26 – AWG24

CAT5e

1-2350304-1 (60 pieces)

Not available

5.7 to 8.2 mm
8 × AWG26 – AWG24

CAT6A

1-2350310-1 (60 pieces)

Not available