Type designation of connection unit
The following table shows the type designation of the connection unit:
CU | Product family CU = Connection unit (motor with electronics cover) |
I | Hardware design I = for MOVIGEAR® performance/MOVIMOT® performance |
1 | Flange dimensions for relevant cover size 1 = Suitable for electronics cover size 1 (with/without cooling fins) 2 = Suitable for electronics cover size 2 (without fan) Only for MOVIMOT® performance |
H | Fieldbus connection configuration S = Standard (only with DBC, DAC) H = HybridThe field bus connection depends on the connection configuration of the electronics cover. (for DFC, DSI only) |
– | |
DFC | Communication version DBC = Direct Binary Communication DAC = Direct AS‑Interface Communication DFC = Direct Fieldbus Communication DSI = Direct System bus Installation |
– | |
5 | Connection voltage 5 = AC 500 V |
D | EMC variant D = EMC filter with limit value category C3 (EN 61800-3) |
3 | Connection type 3 = 3-phase |
– | |
C | Version |
/ |
|
CO | Option DI = Digital interface (MOVILINK® DDI) CO = Digital interface (MOVILINK® DDI) via coaxial element DSP = DynaStop® electrodynamic retarding function |