MOVIMOT® advanced with DR2C..A motor

MOVIMOT® advanced with DR2C..A motor (≙ IE5)

Description

Drive unit consisting of gear unit, synchronous motor and decentralized inverter

Power

  • 2000 min-1 speed class: 0.77 kW – 2.43 kW
  • 3000 min-1 speed class: 1.35 kW – 2.26 kW

Overload capacity

200% – 250%

Drive data

(without gear unit)

Speed range

  • 2000 min-1 speed class: 3.3 Nm – 11.6 Nm
  • 3000 min-1 speed class: 3.5 Nm – 7.2 Nm

Speed range (with encoder)In preparation

  • 2000 min-1 speed class: 1 min-1 – 2000 min-1
  • 3000 min-1 speed class: 1 min-1 – 3000 min-1

Speed range (without encoder)

  • 2000 min-1 speed class: 50 min-1 – 2000 min-1
  • 3000 min-1 speed class: 75 min-1 – 3000 min-1

Options

  • Digital Interface (MOVILINK® DDI) /DI
  • Safe single-turn encoder /EI7C-FSOnly in conjunction with the CSL51 safety option.
  • IV /plug connector
  • Load disconnector with feedback contact /D11
  • Integrated braking resistor /BW1
  • Please consult the DR2C.. motor documentation for additional options
  • For more options, see MOVI-C® decentralized inverter options