Configuration 6: CW, CCW, primary frequency
Fixed setpoint processing mode: | Primary frequency setpoint (cannot be changed) |
Behavior of the drive unit | Digital input | "DRIVE" | |||
---|---|---|---|---|---|
DI01 | DI02 | DI03 | DI04 | ||
Right | Left | Input frequency | Reset | ||
The drive unit stops with deceleration setpoint t1. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. FCB 01 Output stage inhibit is activated afterwards. | 0 | 0 | x | x | Illuminates yellow |
The drive unit is running in positive direction of rotation (clockwise rotation) with the speed setpoint defined in the primary frequency function. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 0 | 0 – 120 kHz | x | Illuminates green |
The drive unit is running in negative direction of rotation (counterclockwise rotation) with the speed setpoint defined in the primary frequency function. The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 0 | 1 | 0 – 120 kHz | x | Illuminates green |
The drive unit stops with deceleration setpoint t1. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. After that, FCB 02 Stop default is activated. | 1 | 1 | x | x | Flashes |
The drive unit is in fault state. | x | x | x | x | Lights up or flashes red |
The fault state has been reset. | 0 | 0 | 0 | 1 | Illuminates yellow |
0 = no voltage | 1 = 24 V | x = any |