Configuration 4: Motor potentiometer right
Fixed setpoint processing mode: | Motor potentiometer (cannot be changed) |
Behavior of the drive unit | Digital input | "DRIVE" | |||
---|---|---|---|---|---|
DI01 | DI02 | DI03 | DI04 | ||
Right | Motor potentiometer up | Motor potentiometer down | Reset | ||
The drive unit stops with deceleration setpoint t1. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. FCB 01 Output stage inhibit is activated afterwards. | 0 | x | x | x | Illuminates yellow |
The drive unit is running in positive direction of rotation (clockwise rotation) with speed setpoint "Motor potentiometer". The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 0 | 0 | x | Illuminates green |
The drive unit is running in positive direction of rotation (clockwise rotation) with increasing speed setpoint "Motor potentiometer".The speed setpoint of the motor potentiometer can only be changed when the drive unit is enabled. The change in speed is defined by the parameter Acceleration of the motor potentiometer function. | 1 | 1 | 0 | x | Illuminates green |
The drive unit rotates in positive rotation (clockwise rotation) with decreasing "motor potentiometer" speed setpoint.The speed setpoint of the motor potentiometer can only be changed when the drive unit is enabled. The change in speed is defined by the parameter Deceleration of the motor potentiometer function. | 1 | 0 | 1 | x | Illuminates green |
The drive unit is running in positive direction of rotation (clockwise rotation) with constant speed setpoint "Motor potentiometer". The acceleration setpoint t1 is active. If potentiometer t1 is deactivated using the parameter settings, the acceleration setpoint 1/ deceleration setpoint 1 of the fixed setpoint processing will be activated. | 1 | 1 | 1 | x | Illuminates green |
The drive unit is in fault state. | x | x | x | x | Lights up or flashes red |
The fault state has been reset. | 0 | 0 | 0 | 1 | Illuminates yellow |
0 = no voltage | 1 = 24 V | x = any |