Mechanical design
The following table describes the mechanical design of the cable:
| HELUKABEL® Li9Y91YC11Y-HF | |
---|---|---|
Mechanical design | ||
[1] | Cores | 6 core pairs, 2 × 0.25 mm2 Copper |
Insulation | Polypropylene, 0.24 mm | |
Colors | DIN 47100 | |
[2] | Inner sheathing | TPE-O, halogen-free |
Color | Nature | |
[3] | Filler | - |
[4] | Shield | Braided copper wires, tinned |
[5] | Outer cable jacket | TPU, halogen-free |
Color | Green, similar to RAL2018 | |
Label | SEW EURODRIVE 150665 | |
Diameter | 15.6 mm |