Error 45 fieldbus interface
Subfault: 45.1 Description: No response from fieldbus interface | ||
|---|---|---|
| Response: Emergency stop + output stage inhibit | |
Cause | Measure | |
The fieldbus interface does not start properly and is therefore not functional. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 45.2 Description: Fieldbus interface – fault | ||
|---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Error detected on device-internal connection to fieldbus interface. | – Switch the device off and on again. – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 45.3 Description: Process output data timeout | ||
|---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Timeout in process data transfer during fieldbus communication. | – Check the communication connection between the fieldbus master and the fieldbus interface for interruption. – Check the configuration of the fieldbus master. – Adjust the timeout monitoring of the fieldbus interface. | |
Subfault: 45.5 Description: Error in engineering | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Engineering functions only to a limited degree or no longer functions via the fieldbus interface. | – Switch the device off and on again. – Check the network load in the communications network. – Close unneeded engineering connections that are open in parallel (e.g., parameter access via managing EDGE devices, asset management tools, network scanners, etc.). – If the fault occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 45.7 Description: Invalid process output data | ||
|---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
– The fieldbus master sends invalid process output data. – The fieldbus interface has detected an internal fault of the process data exchange and indicates the process output data as invalid. | – Check whether the PLC is in "Stop" state. – Restart the PLC. – Check the configuration of the fieldbus master. – In the event of an error in the internal exchange of process data, switch the device off and then on again. | |
Subfault: 45.9 Description: Warning | ||
|---|---|---|
| Response: Warning | |
Cause | Measure | |
Inverter detected non-critical fault on device-internal connection to fieldbus interface. | – Switch the device off and on again. – If the warning occurs repeatedly, contact SEW‑EURODRIVE Service. | |
Subfault: 45.50 Description: Warning | ||
|---|---|---|
| Response: Warning with self-reset | |
Cause | Measure | |
Fieldbus interface signals a warning. | Observe the warning of the fieldbus interface subcomponent. Obtain the exact cause from this warning and take the appropriate remedy measures. | |
Subfault: 45.51 Description: Faults | ||
|---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
Fieldbus interface detected a fault. | Observe the error code of the fieldbus interface subcomponent. Obtain the exact cause of the error from this error message and take the appropriate fault elimination measures. | |
Subfault: 45.52 Description: Critical fault | ||
|---|---|---|
| Response: Fieldbus – timeout response | |
Cause | Measure | |
The fieldbus interface has detected a critical fault. | Observe the error code of the fieldbus interface subcomponent. Obtain the exact cause of the error from this error message and take the appropriate fault elimination measures. | |