Cable glands Ethernet cable (mini I/O)

The following tables show the cable glands for Ethernet cable that are optionally available from SEW-EURODRIVE:

Screw fitting type

Image

Contents

Size

Tightening torqueThe specified torques must be adhered to with a tolerance of ±10%.

Inner diameter
Cable gland The inner diameter is suitable for mini-I/O plug connectors to be led through. This is also possible if a cable (Ø < 7 mm) is already led through.

Outer cable diameter

Part number

Cable gland for externally routed Ethernet cable with mini I/O plug connector
(brass, nickel-plated)

10 pieces

M25 × 1.5

7 Nm

Ø 20 mm

1 × 6.5 mm

25676040

10 pieces

M25 × 1.5

7 Nm

Ø 20 mm

2 × 6.5 mm

25676032

Cable gland for externally routed PAC/PSC hybrid cable with mini I/O plug connector
(brass, nickel-plated)

10 pieces

M25 × 1.5

7 Nm

Ø 20 mm

1 ×
14 × 20 mm

25675664

The cable fastening in the cable gland must achieve the following cable pull-out force from the cable gland:

  • Cable with outer diameter > 10 mm: ≥ 160 N
  • Cable with outer diameter < 10 mm: = 100 N