X2326: PAC connection for AC 400 V and DC 24 V backup voltage (OUT)
The following table provides information about this connection:
Function |
---|
PAC connection for AC 400 V, DC 24 V backup voltage and Ethernet (OUT) |
Connection type |
---|
M23, female, female thread with union nut, company: TE Connectivity – Intercontec products, SEW-EURODRIVE insert, Series 723, SpeedTec equipment, coding ring: gray/green, protected against contact |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
U | L1 | Line connection, phase L1 (OUT) |
V | L2 | Line connection, phase L2 (OUT) |
W | L3 | Line connection, phase L3 (OUT) |
PE | PE | Protective earth connection |
A | +24 V | DC 24 V input for backup mode (OUT) |
B | 0V24 | 0 V 24 reference potential for backup mode (OUT) |
1 | TX+ | Ethernet TX+ (OUT) |
2 | TX- | Ethernet TX- (OUT) |
3 | RX+ | Ethernet RX+ (OUT) |
4 | RX- | Ethernet RX- (OUT) |
Additional information