Electronics cover (inverter)
MOVIGEAR® performance | MGF.. | |||
---|---|---|---|---|
2-..-C | 4-..-C | 4-..-C/XT | ||
Torque class | 200 Nm | 400 Nm | ||
Size of electronics cover | Size 1 | Size 1 | ||
Electronics cover (inverter) | ..0020.. | ..0032.. | ..0040.. | |
Nominal output current | IN_inverter | 2.0 A | 3.2 A | 4.0 A |
Apparent output power | SN | 1.4 kVA | 2.2 kVA | 2.8 kVA |
Overload capacity
| Uline = 400 V | 300% Overload capacity at ELSM® and n < 2% of the nominal motor speed: 150% of the nominal output current of the electronics cover | ||
Uline = 500 V | foff < 3 Hz: 270% faus > 3 Hz: 300% | |||
The overload capacity may be limited depending on the gear unit ratio. For the maximum torques (Mapk), see Torque characteristics chapter | ||||
PWM frequency | fPWM | 4, 8, 16 kHz (adjustable) | ||
Max. output frequency | fmax_inverter | CFC: ELSM®: | 500 Hz 500 Hz | |
Speed control range |
| CFC: ELSM®: | 1 : 2000 1 : 40 |