Customer shaft
- The installation length of the customer shaft must be L8. Do not use the spacer tube if the customer shaft has a contact shoulder [A].
- The installation length of the customer shaft must be L8. Use the spacer tube if the customer shaft has no contact shoulder [B].
The following figure shows the customer shaft with contact shoulder [A] and without contact shoulder [B].
[1] | Hollow shaft |
[2] | Retaining screw with washer |
[3] | Retaining ring |
[4] | Customer shaft |
[5] | Spacer tube |
L8 | Customer shaft length |
L12 | Key length |
U | Key width |
F | Chamfer at the shaft end (always 1 mm with MOVIGEAR®) |
DK | Customer shaft diameter |
D | Hollow shaft diameter |
L15 | Screw-in depth of the retaining screws included in the assembly/disassembly kit |
C7 | Dimension of the included spacer or of the included ejector plate and fixed nut |
L17/L18 | Cylinder section length with dimension H7 |