MGF..2-..-C/MGF..4-..-C
MGF..2-..-C |
| MGF..4-..-C | ||
Gear ratio | Fill quantities in liters | Gear ratio | Fill quantities in liters | |
i | for mounting positions M1, M2, M3**, M4, M5, M6 | i | for mounting positions M1, M2, M3**, M4, M5, M6 | |
55.25 | 0.68 l | 56.49 | 1.69 l | |
51.51 | 48.00* | |||
45.03 | 42.86 | |||
42.19 | 36.6 | |||
37.24 | 34.29 | |||
33.02 | 28.89 | |||
28.07 | 25.72 | 1.75 l | ||
22.86 | 0.71 l | 21.82 | ||
19.81 | 19.70 | |||
18.52 | 17.33 | |||
16.00 | 16.36 | |||
13.60* | 13.93 | |||
12.14 | 12.66 | |||
10.37 | 10.97 | |||
9.71 | 8.96 | 1.80 l | ||
8.24 | 0.76 l | 7.88 | ||
7.00* | 7.44* | |||
6.25* | 6.34 | |||
5.34 | 5.76 | |||
5.00* | 4.99 | |||
4.22 | 4.34* | |||
3.37 | 3.53* |
* | = | Finite gear unit ratio |
** | = | Mounting position M3 is only possible with the option "integrated pressure compensation /PG". Observe the addendum "MOVIGEAR® drive unit type MGF..-..-C – "Wet-area design /WA" and "Integrated pressure compensation in the gear unit /PG" options" for this. |
= | Preferred gear ratio |