X4233_1: Fieldbus/Ethernet interface, port 1
The following table provides information about this connection:
Function |
---|
Fieldbus/Ethernet interface, port 1 |
Connection type |
---|
M12, 4‑pin, female, D‑coded, color: black |
Pin assignment |
---|
Assignment | ||
---|---|---|
Contact | Function | |
1 | TX+ | Transmit line (+) |
2 | RX+ | Receive line (+) |
3 | TX- | Transmit line (-) |
4 | RX- | Receive line (-) |
INFORMATION
SEW-EURODRIVE does not offer prefabricated cables for this type of plug connector.
SEW-EURODRIVE recommends using industrial Ethernet cables CAT 5e, 4-core for this connection.