Technical data
The following table shows the technical data of the signal cable:
Properties | Type: HELUKABEL® Li9Y91YC11Y-HF |
|---|---|
UL properties | UL758 (AWM) |
RoHS conformity | Yes |
Test voltage core/core | AC 1.5 kV 50 Hz/1 min. |
Test voltage core/shield | AC 1.5 kV 50 Hz/1 min. |
Operating voltage | Max. AC 300 V (UL) |
Insulation resistance | ≥ 500 MΩ/km |
Operating temperature | -50 °C to +80 °C (fixed installation) -30 °C to +80 °C (cable carrier) -20 °C to +60 °C (cable carrier with mechanical load) |
Outer diameter | 15.6 mm |
Bending radiuses | Min. 5 × outer diameter (fixed installation) |
Min. 8 × outer diameter (cable carrier) | |
Bending cycles | Min. 10 million |
Acceleration | Max. 20 m/s2 |
Torsion | Max. ±30 °/m |
Chemical properties |
|
| |
|