Disassembly
INFORMATION

The depicted assembly kit for attaching the customer shaft is a recommendation by SEW-EURODRIVE.
- Check whether this design can compensate the present axial loads.
- You may need to use another construction for axial securing in certain applications.
The following figure shows the SEW‑EURODRIVE assembly/disassembly kit.

[1] | Customer shaft |
[2] | Forcing washer |
[3] | Fixed nut for disassembly |
[4] | Retaining ring |
[5] | Retaining screw |
The following table lists the dimensions and part numbers of the assembly/disassembly kit:
Gear unit type | DH7 | C4 | C5 | C6 | U-0.5 | T -0.5 | D3-0.5 | L4 | MRetaining screw | Assembly/disassembly kit |
|---|---|---|---|---|---|---|---|---|---|---|
mm | mm | mm | mm | mm | mm | mm | mm | Part number | ||
MGFA.1-..-COnly with MOVIGEAR® classic | 20 | 5 | 6 | 15.5 | 5.5 | 22.5 | 19.7 | 25 | M6 | 6436838 |
MGFA.1-..-C MGFA.2-..-C | 25 | 5 | 10 | 20 | 7.5 | 28 | 24.7 | 35 | M10 | 6436846 |
MGFA.2-..-C MGFA.4-..-C | 30 | 5 | 10 | 25 | 7.5 | 33 | 29.7 | 35 | M10 | 6436854 |
MGFA.2-..-C MGFA.4-..-C | 35 | 5 | 12 | 29 | 9.5 | 38 | 34.7 | 45 | M12 | 6436862 |
MGFA.2-..-C MGFA.4-..-C | 40 | 5 | 12 | 34 | 11.5 | 41.9 | 39.7 | 50 | M16 | 6436870 |