Lubricant compatibility with oil seal
Approval | Explanation |
SEW07004_ _13: | A lubricant especially recommended with regard to compatibility with the approved oil seal. The lubricant exceeds the state-of-the-art requirements regarding elastomer compatibility. |
Approved application temperature range of the oil seals
Oil seal Material class | Permitted Oil sump temperature |
---|---|
FKM | -25°C to +115°C |
FKM-PSS | -25°C to +115°C |
Limitations of use of oil seals with the specific lubricant are described in the following table:
Material class | Manufacturer | Material | Approved oil sump temperature | ||||
---|---|---|---|---|---|---|---|
S | 2
| FKM
| 1 | Freudenberg | 1 | 75 FKM 585 | -25 °C to +115 °C |
2 | Trelleborg | 1 | VCBVR | ||||
3 | SKF | 1 | FKM 00934 |
Examples:
S2: Only the elastomer FKM meets the requirements of the approval in conjunction with the specific lubricant.