MOVIGEAR® performance MGF..4-..-C/XT
The following table shows the torques of MGF..4-..-C/XT:
MGF..4-..-/XT (increased torque) | |||||||||
|---|---|---|---|---|---|---|---|---|---|
na | Ma | Mapk | Ma | itot | Weight | ||||
at ne= | at ne= | at ne= | at ne= | at ne= | at ne= | ||||
min-1 | min-1 | Nm | Nm | Nm | Nm | Nm | kg | ||
2-stage | 14.2 | 566.6 | 35 | 106 | 71 | 53 | 147 | 3.53* | 28
|
11.5 | 460.8 | 43 | 130 | 87 | 65 | 165 | 4.34* | ||
10.0 | 400.8 | 50 | 150 | 100 | 75 | 420 | 4.99 | ||
8.7 | 347.2 | 58 | 173 | 115 | 86 | 450 | 5.76 | ||
7.9 | 315.5 | 63 | 190 | 127 | 95 | 470 | 6.34 | ||
6.7 | 268.8 | 74 | 223 | 149 | 112 | 515 | 7.44* | ||
6.3 | 253.8 | 79 | 236 | 158 | 118 | 525 | 7.88 | ||
5.6 | 223.2 | 90 | 269 | 179 | 134 | 560 | 8.96 | ||
4.6 | 182.3 | 110 | 329 | 219 | 165 | 675 | 10.97 | ||
3.9 | 158.0 | 127 | 380 | 253 | 190 | 710 | 12.66 | ||
3.6 | 143.6 | 139 | 418 | 279 | 209 | 710 | 13.93 | ||
3.1 | 122.2 | 164 | 475 | 327 | 245 | 710 | 16.36 | ||
2.9 | 115.4 | 173 | 475 | 347 | 260 | 710 | 17.33 | ||
2.5 | 101.5 | 197 | 475 | 394 | 296 | 710 | 19.7 | ||
2.3 | 91.7 | 218 | 475 | 436 | 327 | 710 | 21.82 | ||
1.9 | 77.8 | 257 | 475 | 475 | 386 | 710 | 25.72 | ||
3-stage | 1.7 | 69.3 | 289 | 475 | 475 | 433 | 710 | 28.88 | 29
|
1.5 | 58.3 | 343 | 475 | 475 | 475 | 710 | 34.29 | ||
1.4 | 54.6 | 366 | 475 | 475 | 475 | 710 | 36.61 | ||
1.2 | 46.7 | 400 | 475 | 475 | 475 | 710 | 42.86 | ||
1.0 | 41.7 | 400 | 475 | 475 | 475 | 710 | 48.00* | ||
0.9 | 35.4 | 400 | 475 | 475 | 475 | 710 | 56.49 | ||
| = | Preferred gear ratio |
* | = | Ultimate gear unit ratio |
Mapk | = | Maximum permitted torque in short-time duty. If Mapk occurs more often than 10 times per hour, a detailed project planning must be carried out using the SEW-Workbench. |
MaEmergOff | = | Maximum permitted torque for non-cyclical special loads, maximum 1000 cycles |
Ma | = | Continuous output torque of MOVIGEAR® |
na | = | Output speed |
ne | = | Motor speed |