Technical data
Type | BW100- 001/.../... | BW100- 002/.../... |
|---|---|---|
Nominal continuous power at Tamb~40 °C | 100 W | 200 W |
Resistance value RBW | 100 Ω ±10% | 100 Ω ±10% |
Design | Flat design | |
Connections | 3 × AWG 20 l = 150 cm | |
Degree of protection (EN 60529) | IP66 | |
Operating temperature range | -25 °C to +40 °C | |
Type of cooling | Natural convection | |
Housing temperature at nominal continuous power at Tamb~40 °C | < 300 °C | |
Conformity | CE/UL/CSA | |
Derating at TU> 40 °C | 5% per 10 K to 60 °C | |