Surface protection
The drive unit is optionally available with the following variants of surface protection.
Surface protection | Ambient conditions | Sample applications | |
|---|---|---|---|
Standard |
| Suitable for machines and systems in buildings and enclosed rooms with neutral atmospheres. Similar to corrosivity categoryAccording to DIN EN ISO 12 944‑2
|
|
OS1 |
| Suited for environments prone to condensation and atmospheres with low humidity or contamination, such as applications outdoors under roof or with protection. Similar to corrosivity categoryAccording to DIN EN ISO 12 944‑2
|
|
OS 2 |
| Suited for environments with high humidity or moderate atmospheric contamination, such as applications outdoors subject to direct weathering. According to corrosivity categoryAccording to DIN EN ISO 12 944-2
|
|
The designs with the OS2 surface protection are only available after consulting with SEW-EURODRIVE.
Surface protection | Ambient conditions | Sample applications | |
|---|---|---|---|
High Corrosion Protection HCP200/HCP200FOnly in connection with the optional design for wet areas |
| For wet areas in the food and beverage industry with regular acidic and caustic wet cleaning. Additional with HCP200F: Operation in ambient conditions with requirements regarding the food grade approval according to US FDA (no. 21 CFR §175.300) |
|
For designs with the HPC200 or HPC200F surface protection, follow the instructions in the addendum "MOVIGEAR® drive unit type MGF..-..-C – "Wet-area design /WA" and "Integrated pressure compensation in the gear unit /PG" options".



