Device communication
HEX | DEC | Error response | Meaning | Cause | Solution |
|---|---|---|---|---|---|
16#9000 | 36864 | Error message + emergency stop (10) | The process data channel could not be activated during the initialization of the function block. |
|
|
16#9001 | 36865 | Error message + emergency stop (10) | The initialization of internal filters and blocks could not be completed. | ConfigHandler not ready, i.e. parameters might be missing on the CF card. | Update configuration data. |
16#9002 | 36866 | Error message + emergency stop (10) | Certain parameters could not be read from the device during initialization. | The parameter channel of EtherCAT®/SBusplus is not ready. |
|
16#9003 | 36867 | Error message + emergency stop (10) | The initialization of the function block failed during the initial phase. | Linked LogicalDevice does not match software module. | Generate the IEC project again. |
16#9004 | 36868 | Error message + emergency stop (10) | The device signals a fault. The exact fault code of the device can be found in the "Inverter" structure. | A device fault is active. | See instructions for the respective device fault. |
16#9005 | 36869 | Immediate energy storage disconnection (30) | The device signals an active FCB that is unknown to the control system. | The firmware version does not match the software module. |
|
16#9006 | 36870 | Error message + emergency stop (10) | The connected device is not compatible with the software module. | The device ID does not match the PES devices. | Check that the device belongs to the PES product range. |
16#9007 | 36871 | Immediate energy storage disconnection (30) | Communication error: Process data could not be read/written by the device. |
|
|
16#9008 | 36872 | Immediate energy storage disconnection (30) | The connected device requests disconnection of the energy storage unit. | Device fault that requires disconnection of the energy storage unit (see "Inverter" structure for device faults and subfaults) |
|
16#9009 | 36873 | Immediate energy storage disconnection (30) | The heart beat timer reports a timeout because the heart beat signal could not be sent or received to the device within the specified time. |
|
|
16#9010 | 36880 | Info | Charging active. Setpoint not yet reached. | When charging for the first time, the enable is only issued when the setpoint is reached. |
|
16#9011 | 36881 | Info | Reduced operation active. | The energy storage unit is disconnected from the DC link or an operating restriction has been requested by another end. |
|
16#900A | 36874 |
| The device signals a warning. The exact warning code of the device can be found in the "Inverter" structure. | Device warning is active. | See the instructions for the respective device warning |
16#19001 | 102401 |
| Communication error warning: Process data could not be read from the device. | EtherCAT®/SBusPLUS connection is interrupted. | Check the EtherCAT®/SBusPLUS connection. |