Status (OUT)
The status of the operating mode is output via the following output variables.
INFORMATION

The submodes displayed in uiActMode are the same as the respective manual modes in terms of their function. The "state of charge control" operating mode is active when the value is "500".
Variable name | Description |
|---|---|
rActualVoltage | Data type – REAL |
Current voltage of the DC link [V] | |
rActualEnergy | Data type – REAL |
Current amount of energy in the DC link [Ws] | |
uiActMode | Data type – UINT |
Currently activated submode. Submodes are based on manual operation modes, such as "state of charge control" or "DC synchronization". | |
xRunning | Data type – BOOL |
| |
xReadyForStartup | Data type – BOOL |
|