Cycle times
The cycle times listed as follows will result depending on which hardware and software components are used. These cycle times must be set on the MOVI‑C® CONTROLLER and/or on the inverters. For information on how to set the cycle time, refer to chapter Setting the cycle time.
MOVIKIT® StackerCrane with ... | UHX25 | UHX45 | UHX65-R02 |
|---|---|---|---|
MOVIKIT® StackerCrane MultiMotion | 1 ms | 1 ms | 1 ms |
MOVIKIT® StackerCrane MultiAxisController | - | 4 ms | 1 ms |
MOVIKIT® StackerCrane MultiAxisController and motion add-on AntiSway | - | 4 ms | 1 ms |
MOVIKIT® StackerCrane MultiMotion | - | 1 ms | 1 ms |
MOVIKIT® StackerCrane MultiAxisController and MOVIKIT® PowerMode | - | 4 ms | 4 ms |
If you want to use other cycle times, contact SEW‑EURODRIVE Service.