Licensing
The following tables provide an overview of the licenses that are required or available for the various applications/functions. The MOVI-C® CONTROLLER on which the applications/functions are available is specified in each case (+/-).
In the License selection and License examples chapters, you will find additional information on selecting the corresponding licenses for your application.
MOVI-C® CONTROLLER
Function | License | Type code | UHX25A | UHX45A | UHX65A-R02 |
|---|---|---|---|---|---|
Operating system | MOVIRUN® flexible (UHX25A) | SMR0001-020 | + | - | - |
MOVIRUN® flexible (UHX45A) | SMR0001-040 | - | + | - | |
MOVIRUN® flexible (UHX65A) | SMR0001-060 | - | - | + |
Horizontal drive/vertical drive
Function | License | Type code | UHX25A | UHX45A | UHX65A-R0X |
|---|---|---|---|---|---|
| MOVIKIT® Bundle StackerCrane MultiAxisController | SMB2001-000 | - | + | + |
| MOVIKIT® StackerCrane | SMK1301-000 | + | + | + |
| MOVIKIT® | SMK1201-000 | - | + | + |
| MOVIKIT® | SMK1202-000 | - | + | + |
| MOVIKIT® | SMK0008-000 | - | + | + |
| MOVIKIT® PowerMode | SMK1402-0X0 | - | + | + |
| MOVIKIT® PowerAndEnergySolutions add-on PredictiveChargeControl | SMK1406-0X0 | - | + | + |
Load handling device (LHD)
Function | License | Type code | UHX25A | UHX45A | UHX65A-R0X |
|---|---|---|---|---|---|
| MOVIKIT® Positioning | - | + | + | + |
| MOVIKIT® Gearing | SMK1709-060 | - | + | + |
| MOVIKIT® Gearing | SMK1709-060 | - | + | + |
MOVIKIT® CombiTelescope | SMK1305-000 | ||||
| MOVIKIT® | SMK1201-000 | - | On | On |
MOVIKIT® | SMK0008-000 |
For more information on licensing, refer to the documents "MOVIKIT® Licensing" and "MOVI-C® Software Components". You can download the documents from the SEW‑EURODRIVE website (www.sew‑eurodrive.com).