IN
The dynamic parameters are scaled in user units of the slave axis.
Variable name | Description |
---|---|
xStart | Data type – BOOL |
| |
lrCorrection | Data type: LREAL – Floating-point number |
Correction value | |
lrVelocity | Data type: LREAL – Floating-point number |
Speed (velocity) | |
lrAcceleration | Data type: LREAL – Floating-point number |
Acceleration | |
lrDeceleration | Data type: LREAL – Floating-point number |
Deceleration | |
lrJerk | Data type: LREAL – Floating-point number |
Jerk | |
xSetOffsetValue | Data type – BOOL |
With a rising edge, the correction value is set to the value defined in lrOffsetValue. | |
lrOffsetValue | Data type: LREAL – Floating-point number |
Correction value that is set with a rising edge at xSetOffsetValue. |