OUT
Variable name | Description |
---|---|
xConnected | Data type – BOOL |
| |
xPowered | Data type – BOOL |
| |
xReady | Data type – BOOL |
| |
xReferenced | Data type – BOOL |
| |
xSetpointActive | Data type – BOOL |
| |
xSafeStop | Data type – BOOL |
| |
xPositionValid | Data type – BOOL |
| |
wDigitalInputs | Data type – WORD |
State of the digital inputs Information: Depending on the software module used, digital inputs are already reserved and cannot be used. | |
lrActualTorque | Data type: LREAL – Floating-point number |
Actual torque (1.0 = 100% MN) | |
eActualInverterMode | Data type: E_INVERTERMODE |
Operating mode of the inverter (FCB of the inverter):
Library: SEW DeviceHandler Interfaces | |
usiErrorID | Data type – USINT |
Error ID | |
usiErrorSubID | Data type – USINT |
Suberror ID | |
xSimulation | Data type – BOOL |
|