Licensing
The following licenses are available or are required:
Software license | Perf. class | Type code |
---|---|---|
MOVIRUN® flexible | 020 | SMR0001-020 |
040 | SMR0001-040 | |
060 | SMR0001-060 | |
080 | SMR0001-080 | |
MOVIKIT® MultiMotion | Included in MOVIRUN® flexible | |
MOVIKIT® MultiMotion | 020 | SMK0006-020 |
040 | SMK0006-040 | |
060 | SMK0006-060 | |
080 | SMK0006-080 | |
MOVIKIT® MultiMotion | 020 | SMK0007-020 |
040 | SMK0007-040 | |
060 | SMK0007-060 | |
080 | SMK0007-080 | |
MOVIKIT® MultiMotion Gearing | 020 | SMK0011-020 |
040 | SMK0011-040 | |
060 | SMK0011-060 | |
080 | SMK0011-080 | |
MOVIKIT® MultiMotion Camming | 020 | SMK0001-020 |
040 | SMK0001-040 | |
060 | SMK0001-060 | |
080 | SMK0001-080 | |
MOVIKIT® MultiMotion Camming | 020 | SMK0012-020 |
040 | SMK0012-040 | |
060 | SMK0012-060 | |
080 | SMK0012-080 | |
MOVIKIT® MultiMotion Camming | 020 | SMK0013-020 |
040 | SMK0013-040 | |
060 | SMK0013-060 | |
080 | SMK0013-080 |
For range of functions, see chapters Functions and Add-ons.
The license/licenses are referred to as performance licenses. They only have to be purchased once per MOVI-C® CONTROLLER and can then be used for any number of axes.
For more information on licensing, refer to the documents "MOVIKIT® Licensing" and "MOVI-C® Software Components". You can download the documents from the SEW‑EURODRIVE website (www.sew‑eurodrive.com).