MOVIGEAR® classic MGF..4-DSM-C/XT
MGF..4-DSM-C/XT | ||||||||
---|---|---|---|---|---|---|---|---|
na | Ma | Icont. | Mapk | Imax | Ma_eso | itot | Weight | |
at ne= 2000 min-1 | ||||||||
min-1 | Nm | A | Nm | A | Nm | kg | ||
2-stage | 566.57 | 51 | 5.50 | 152 | 16.50 | 330 | 3.53* | 23.6 |
460.83 | 62 | 5.50 | 186 | 16.50 | 370 | 4.34* | ||
400.80 | 71 | 5.50 | 214 | 16.50 | 420 | 4.99 | ||
347.22 | 82 | 5.50 | 247 | 16.50 | 450 | 5.76 | ||
315.46 | 91 | 5.50 | 272 | 16.50 | 470 | 6.34 | ||
268.82 | 106 | 5.50 | 319 | 16.50 | 515 | 7.44* | ||
253.81 | 113 | 5.50 | 338 | 16.50 | 525 | 7.88 | ||
223.21 | 128 | 5.50 | 375 | 16.10 | 560 | 8.96 | ||
182.32 | 157 | 5.50 | 450 | 15.80 | 675 | 10.97 | ||
157.98 | 181 | 5.50 | 475 | 14.40 | 710 | 12.66 | ||
143.58 | 199 | 5.50 | 475 | 13.00 | 710 | 13.93 | ||
122.25 | 234 | 5.50 | 475 | 11.00 | 710 | 16.36 | ||
115.41 | 248 | 5.50 | 475 | 10.40 | 710 | 17.33 | ||
101.52 | 282 | 5.50 | 475 | 9.10 | 710 | 19.70 | ||
91.66 | 312 | 5.50 | 475 | 8.20 | 710 | 21.82 | ||
77.76 | 368 | 5.50 | 475 | 6.80 | 710 | 25.72 | ||
3-stage | 69.25 | 400 | 5.30 | 475 | 6.00 | 710 | 28.88 | 24 |
58.33 | 400 | 4.50 | 475 | 5.00 | 710 | 34.29 | ||
54.63 | 400 | 4.20 | 475 | 4.70 | 710 | 36.61 | ||
46.66 | 400 | 3.60 | 475 | 3.90 | 710 | 42.86 | ||
41.67 | 400 | 3.20 | 475 | 3.50 | 710 | 48.00* | ||
35.40 | 400 | 2.70 | 475 | 2.90 | 710 | 56.49 |
= | Preferred gear ratio | |
* | = | Finite gear unit ratio |
itot | = | Gear unit ratio |
I0 | = | Standstill current |
Imax | = | Maximum permitted current for short-time duty |
Icont. | = | Continuous current S1 duty |
Mapk | = | Maximum permitted torque for short-time operationIf Mapk occurs more often than 10 times per hour, detailed project planning must be carried out using SEW-Workbench. |
Ma | = | Continuous output torque |
Ma_eso | = | Maximum permitted torque for non-cyclical special loads, maximum 1000 cycles |
na | = | Output speed |
ne | = | Motor speed |