Module description
Introduction
The Power and Energy Solutions product range expands SEW-EURODRIVE’s current line of MOVIDRIVE® modular inverters to include intelligent power and energy management components. In addition to hardware components, the product range includes the MOVIKIT® modular system with software modules for optimum integration at the control software level.
The following figure provides an overview of the software modules of the MOVIKIT® Power and Energy Solutions modular system:
MOVIKIT® PowerMode is designed for applications with energy storage units and provides the user with the following functions, among others:
- Operating the MDP92A and MDE90A devices from the MOVI-C® CONTROLLER
- Setting a state of charge in the DC link
- Disconnecting and synchronizing disconnectable energy storage units
- Discharging an energy storage unit via a connected braking resistor
- Connecting diagnostic interfaces of the energy storage units
- Reading measured values from the devices for use in the IEC program
- Monitoring the single- or multi-stage fuse concept
INFORMATION

The automatic code generation automatically integrates all blocks required for operation.
Operating modes
MOVIKIT® provides the following operating modes:
- State of charge control (StateOfChargeControl)
- Operating mode for regulating a specific state of charge in the DC link or energy storage unit by means of a connected device.
- Energy storage discharge (StorageDischarger)
- Operating mode for discharging the DC link via a braking resistor connected to the MDP92A power supply module.
- DC synchronization
- Operating mode for synchronizing and connecting or controlled disconnection of separable energy storage units of the MDP92A and MDE90A devices.
- Automatic mode (automatic)
- Operating mode for fully automatic operation of the device. The operating mode automatically establishes operational readiness and operates the DC link without external intervention.
- Operation without energy storage unit (fallback)
- Operating mode for fully automatic operation of the device. The operating mode can be used to operate the PES system with maximum device power and a fixed voltage setpoint.
For further information, refer to chapter Operating modes.
Additional functions
MOVIKIT® offers the following additional functions with the automatic code generation function in the main function block:
- StorageMonitor
- Additional function for connecting diagnostic interfaces of commercially available storage units
- RemainingRuntimeCalculator
- Additional function for calculating the remaining system runtime after power failure
- Single- or multi-stage fuse concept (MultipleFuseControl)
- Additional function for monitoring the current voltage and the state of the energy storage unit. If necessary, the corresponding fuse is switched on or off.
- Power monitoring
- Additional function for monitoring and displaying all power flows in the Power and Energy Solutions system, such as axis power, input power or 24 V consumers.
For further information, refer to chapter Additional functions.
