Fieldbus interface
INFORMATION

For more information, refer to chapter Process data assignment.
Parameter name | Description |
---|---|
Fieldbus configuration | |
Activate fieldbus connection | Activate fieldbus connection and show further setting fields for configuring the fieldbus connection. |
Index: 50000.150 | |
IEC name: – | |
Start address | Start address of the fieldbus process data words in the array of the bus system. Counting starts at 1. |
Index: 50000.151 | |
IEC name: – | |
Basic process data | Amount of process data for the software module without activated "Optional process data" |
Index: 50000.159 | |
IEC name: – | |
Optional process data | Additional process data due to the activated "Optional process data" |
Index: – | |
IEC name: – | |
Additional process data | Additional process data that is not occupied by the software module and can be freely assigned by the user. The assignment of these process data must be programmed in the IEC program. |
Index: 50000.160 | |
IEC name: – | |
Process data length | Length of the process data of the software module |
Index: – | |
IEC name: – | |
Optional process data – see Process output data and process input data | |
Control word/status word 2 | Selection of the balancing priority |
Index: 50000.167 | |
IEC name: – | |
Tension between axis group member 1 and 2 | Specification of a tension between axis group members 1 and 2, for example for approaching the target. |
Index: 50000.168 | |
IEC name: – | |
Load distribution | Specification of a load distribution between axis group members 1 to 4. When using load distribution, a ratio other than 0:0 must be transferred. |
Index: 50000.169 | |
IEC name: – | |
Position controller P gain | Specification of the P gain of the position controller if it is to be changed during operation. |
Index: 50000.170 | |
IEC name: – | |
Balance controller P gain | Specification of the P gain of the balance controller if it is to be changed during operation. This is possible with the setting "Torque" and "Skew" for "Balancing priority". |
Index: 50000.171 | |
IEC name: – | |
User-defined speed correction values | Specification of own speed correction values with the setting "User-defined speed correction values" or "User-defined speed correction values with diagnostics" for the "Balancing priority". |
Index: 50000.172 | |
IEC name: – | |
Skew offset | Specification of a symmetrical skew offset with the setting "Skew" and "Skew without overload guard" for the "Balancing priority" for the intentional skewing of individual axis group members to one another. |
Index: 50000.173 | |
IEC name: – | |
Anti-sway control | Display of the additional optional process data for the "Anti-sway control" functionality. |
Index: 50000.174 | |
IEC name: – | |
Status word/control word | Activation and deactivation of anti-sway control and feedback whether it is still busy. |
Index: 50000.175 | |
IEC name: – | |
Payload mass | Order-related modification of the payload configuration |
Index: 50000.176 | |
IEC name: – | |
Distance between lifting vehicle and traveling vehicle | Order-related modification of the configuration of the distance between the lifting vehicle and the traveling vehicle |
Index: 50000.177 | |
IEC name: – | |
Deflection of the oscillation | Specification of the deflection of the oscillation (in preparation) |
Index: 50000.178 | |
IEC name: – | |
Number of axis group members of the MultiAxisController | Specification of the number of axis group members of the software module to obtain additional actual values of the stations on the fieldbus interface. |
Index: 50000.153 | |
IEC name: – | |
Access control | Control the access via fieldbus. This allows for moving the software module separately if the MOVIKIT® MultiAxisController or Robotics is located at a higher level. |
Index: 50000.185 | |
IEC name: – | |
Decimal places via fieldbus | |
Define the number of decimal places for position, speed, acceleration, and jerk via fieldbus. | |
Index: 50000.155 (position), 50000.156 (speed), 50000.157 (acceleration), 50000.158 (jerk) | |
Advanced settings | |
Move the "Deactivate external encoders" bit from PO 10 to PO 1 | This setting can be used to shift the "Deactivate external encoders" bit from control word PO 10 bit 13/status word P 10 bit 13 to the control word PO 1 bit 10/status word PI 1 bit 10. |
Index: 50000.184 | |
IEC name: – |