Overview of supported commands
| Settings during import | |||
|---|---|---|---|---|
DIN/ISO | Beckhoff | Siemens | ||
N | Line number | X | X | X |
( ) | Comment | X | – | – |
; | Comment | – | X | X |
G0 | PTP interpolation | X | X | X |
G1 | Linear interpolation | X | X | X |
G2 | Clockwise circular interpolation | X | X | X |
G3 | Counterclockwise circular interpolation | X | X | X |
G4 | Dwell time [s] | X | X | X |
G9 | Exact stop, in blocks | X | X | X |
G17 | Plane selection X-Y | X | X | X |
G18 | Plane selection Z-X | X | X | X |
G19 | Plane selection Y-Z | X | X | X |
G53 | Modal machine coordinates | X | X | Becomes G500 |
G53 | Machine coordinates in blocks | – | – | X |
G56 | Modal user coordinates | X | X | X |
G60 | Activate modal exact stop | X | Becomes G260 | X |
G64 | Deactivate modal exact stop | X | Becomes G261 | X |
G71 | Dimensions in mm | X | X | X |
G90 | Absolute target coordinates | X | X | X |
G91 | Relative target coordinates | X | X | X |
G260 | Modal exact stop | – | X | – |
G261 | Deactivate modal exact stop | – | X | – |
G500 | Modal machine coordinates | – | – | X |
| ||||
A | Coordinate for rotation around X | X | X | X |
B | Coordinate for rotation around Y | X | X | X |
C | Coordinate for rotation around Z | X | X | X |
F | Feed [mm/s] | X | X | X |
I | Circle center, X coordinate | X | X | X |
J | Circle center, Y coordinate | X | X | X |
K | Circle center, Z coordinate | X | X | X |
R | Radius | X | X | X |
SUPA | Machine coordinates in blocks | – | – | X |
X | X target coordinate | X | X | X |
Y | Y target coordinate | X | X | X |
Z | Z target coordinate | X | X | X |
| ||||
M0 – M159 (except M2, M17, M30) | User-defined function | – | X | – |
M0 | Planned stop | X | X | X |
M1 | Optional stop | X | X | X |
M2 | End of program | X | X | X |
M3 | Clockwise spindle/cutting OFF | X | X | X |
M4 | Counterclockwise spindle/cutting ON | X | X | X |
M5 | Disable spindle | X | X | X |
M6 | Tool change | – | – | – |
M7 | Cooling lubricant no. 2 ON | X | X | X |
M8 | Cooling lubricant no. 1 OFF | X | X | X |
M9 | Cooling lubricant (all) OFF | X | X | X |
M10 | Terminals | X | X | X |
M11 | Loosen | X | X | X |
M12 – M18 | User-defined function | X | No M17 | No M17 |
M19 | Spindle stops with defined end position | X | X | X |
M20 – M29 | User-defined function | X | X | X |
M30 | End of program | X | X | X |
M31 – M33 | User-defined function | X | X | X |
M34 | Clamping pressure normal | X | X | X |
M35 | Clamping pressure reduced | X | X | X |
M36 –M39 | User-defined function | X | X | X |
M40 | Automatic gear unit stage | – | – | – |
M41 – M45 | Gear unit stage 1 – 5 | – | – | – |
M46 –M47 | User-defined function | X | X | X |
M48 | Overlapping effective | – | – | – |
M49 | Overlapping ineffective | – | – | – |
M50 | Cooling lubricant no. 3 ON | X | X | X |
M51 | Cooling lubricant no. 4 ON | X | X | X |
M52 – M57 | User-defined function | X | X | X |
M58 | Constant spindle rotational speed OFF | X | X | X |
M59 | Constant spindle rotational speed ON | X | X | X |
M60 | Workpiece change | – | – | – |
M61 – M159 | User-defined function | X | X | X |
M160 – M65535 | User-defined function | X | – | X |