System
Information regarding your instance of the software is summarized under the "System" tab.
Property | Description |
|---|---|
System information | |
SDC ID | Unique identifier of your instance of the software automatically generated by the software |
SDC version | Installed version of the software |
DriveComm | Installed version of the software |
DriveSymbol | Device database for available parameters per device |
OpcClient | Connector for connecting to OPC UA devices and servers |
Transmitter | Client for connecting various cloud endpoints |
FIPERv5 | Date and version of the FIPER export |
RabbitMQ | Version of the RabbitMQ broker |
PostgreSQL | Version of the PostgreSQL database |
Program paths | |
Directory paths that are important for the software. The corresponding directories are opened directly by clicking the paths. | |