Energy coupling
INFORMATION

Only included if the function is activated in the "Basic settings" configuration menu under "Functions used".
INFORMATION

For further information, refer to chapter MOVIKIT® PowerMode in storage/retrieval system.
The "Motion parameters for reduced operation" section and the "Application type" parameter in the "Energy coupling" section are also available in the "Energy coupling" configuration menu.
The reduced dynamic parameters are required if the energy storage unit is disconnected from the DC link. Without an energy storage unit, less power is available to the drives, and the uptake of recuperative energy is also severely limited. In operation without an energy storage unit, reduced movement is necessary.
The parameter "Application type" is required for the height-dependent charge control of MOVIKIT® PowerMode (MOVIKIT® PowerAndEnergySolutions add-on PredictiveChargeControl) to distinguish travel and auxiliary drives from the vertical drive.
Parameter name | Value |
|---|---|
Energy coupling | |
Name of |
|
Index: 50100.250 | |
Application type | Select the applicable axes for height-dependent charge control.
|
Index: 50100.230 | |
Motion parameters for reduced operation | |
Reduced speed | Setpoint speed with disconnected energy storage unit |
Index: 50100.231 | |
Reduced acceleration | Setpoint acceleration with disconnected energy storage unit |
Index: 50100.232 | |
Reduced deceleration | Setpoint deceleration with disconnected energy storage unit |
Index: 50100.233 | |