Standard path segments in the standard profile
INFORMATION

The numbering of the process data does not refer to the absolute number in the fieldbus interface but is only the relative number in the standard path segment.
The shape of the standard path segment is a straight line (LIN).
Word | Bit | In | Description |
|---|---|---|---|
PO 1 | 0-3 | Set of motion parameters | Selection of the motion parameter set for this path segment via the 4 bits as NIBBLE. |
4 | Wait point | TRUE – Stopping at the previous pose is forced. It must be set to "TRUE" since program start. FALSE – Enable for traveling this path segment if the path has not already been terminated by a path end (bit 5). | |
5 | Path end | TRUE – End program at this target pose. Only the first path end (across all path segments in the entire telegram) is effective. The signal must remain set to "TRUE" between program start and program end. | |
… | … |
| |
PO 2 | 0-15 | Blending distance | Blending distance between the last path segment and this path segment (i.e. at the target pose of the last path segment). |
PO 3-6 | 0-15 | Target pose | Specification of the target position for this path segment (X, Y, Z, and A coordinates). |