stInterpolationAdjust
Adjustment function of profile generation
The dynamic parameters are scaled in user units.
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
If xActivate is set to "TRUE" when enabling the inverter, the axis aligns itself to the last position of the profile generation. For this purpose, it is checked whether the current position of the axis is outside the range around the last setpoint position that is defined by the variable lrWindowNoAdjust. If this is the case, the axis is moved to the last setpoint position with the indicated dynamic values. | |
lrVelocity | Data type: LREAL – Floating-point number |
Speed (velocity) | |
lrAcceleration | Data type: LREAL – Floating-point number |
Acceleration | |
lrDeceleration | Data type: LREAL – Floating-point number |
Deceleration | |
lrWindowNoAdjust | Data type: LREAL – Floating-point number |
Position of the window within which no alignment is to be performed. |