IN
Changes to these variables are applied immediately.
The dynamic parameters are scaled in user units.
Variable name | Description |
|---|---|
xActivate | Data type – BOOL |
If xActivate is set to "FALSE", the operating mode stops at the last setpoint position, and speed and acceleration go to zero. | |
xStart | Data type – BOOL |
| |
xAcceptNewDistance | Data type – BOOL |
If eMode is set to TargetPositionBased, a change to lrDistance is applied with a rising edge. The new target position then results by adding lrDistance to the original target position. | |
lrDistance | Data type: LREAL – Floating-point number |
Travel distance Unlike in Positioning operating mode, the specified travel distance lrDistance is not subject to a restriction specified by the parameters ModuloMin or ModuloMax. | |
lrVelocity | Data type: LREAL – Floating-point number |
Speed (velocity) | |
lrAcceleration | Data type: LREAL – Floating-point number |
Acceleration | |
lrDeceleration | Data type: LREAL – Floating-point number |
Deceleration | |
lrJerk | Data type: LREAL – Floating-point number |
Jerk | |
xRapidStop | Data type – BOOL |
| |
lrRapidStopDeceleration | Data type: LREAL – Floating-point number |
Deceleration applied during rapid stop |